The SN74AUP1G07 device is a single buffer gate with open drain output that operates from 0.8 V to
3.6 V.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74AUP1G07 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SOT (5) | 2.00 mm × 1.25 mm | |
SOT (5) | 1.60 mm × 1.20 mm | |
USON (6) | 1.45 mm × 1.00 mm | |
X2SON (4) | 0.80 mm × 0.80 mm |
Changes from I Revision (October 2012) to J Revision
Changes from H Revision (September 2012) to I Revision
Changes from G Revision (April 2012) to H Revision
Changes from F Revision (May 2010) to G Revision
PIN | I/O | DESCRIPTION | |||||
---|---|---|---|---|---|---|---|
NAME | DBV, DCK, DRL | DSF, DRY | YFP | DPW | YZP | ||
NC | 1 | 1, 5 | — | 1 | A1 | — | No Connection |
A | 2 | 2 | A1 | 2 | B1 | I | Input A |
GND | 3 | 3 | B1 | 3 | C1 | — | Ground Pin |
Y | 4 | 4 | B2 | 4 | C2 | O | Output Y |
VCC | 5 | 6 | A2 | 5 | A2 | — | Power Pin |