SCES591J JULY 2004 – June 2014 SN74AUP1G07
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 4.6 | V | |
VI | Input voltage range(2) | –0.5 | 4.6 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 4.6 | V | |
VO | Voltage range applied to any output in the high or low state(2) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±20 | mA | ||
Continuous current through VCC or GND | ±50 | mA |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 0 | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 0 | 1000 |
THERMAL METRIC(1) | DBV | DCK | DPW | DRL | DRY | DSF | UNIT | |
---|---|---|---|---|---|---|---|---|
5 PINS | 5 PINS | 5 PINS | 5 PINS | 6 PINS | 6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 298.6 | 314.4 | 291.8 | 349.7 | 554.9 | 407.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 240.2 | 128.7 | 224.2 | 120.5 | 385.4 | 232.0 | |
RθJB | Junction-to-board thermal resistance | 134.6 | 100.6 | 245.8 | 171.4 | 388.2 | 306.9 | |
ψJT | Junction-to-top characterization parameter | 114.5 | 7.1 | 31.4 | 10.8 | 159.0 | 40.3 | |
ψJB | Junction-to-board characterization parameter | 133.9 | 99.8 | 245.6 | 169.4 | 384.1 | 306.0 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | 195.4 | n/a | n/a | n/a |
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | TA = –40°C to 85°C |
UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||||
VOL | IOL = 20 µA | 0.8 V to 3.6 V | 0.1 | 0.1 | V | |||||
IOL = 1.1 mA | 1.1 V | 0.3 × VCC | 0.3 × VCC | |||||||
IOL = 1.7 mA | 1.4 V | 0.31 | 0.37 | |||||||
IOL = 1.9 mA | 1.65 V | 0.31 | 0.35 | |||||||
IOL = 2.3 mA | 2.3 V | 0.31 | 0.33 | |||||||
IOL = 3.1 mA | 0.44 | 0.45 | ||||||||
IOL = 2.7 mA | 3 V | 0.31 | 0.33 | |||||||
IOL = 4 mA | 0.44 | 0.45 | ||||||||
II | A input | VI = GND to 3.6 V | 0 V to 3.6 V | 0.1 | 0.5 | µA | ||||
Ioff | VI or VO = 0 V to 3.6 V | 0 V | 0.2 | 0.6 | µA | |||||
ΔIoff | VI or VO = 0 V to 3.6 V | 0 V to 0.2 V | 0.2 | 0.6 | µA | |||||
ICC | VI = GND or VCC to 3.6 V, | IO = 0 | 0.8 V to 3.6 V | 0.5 | 0.9 | µA | ||||
ΔICC | VI = VCC – 0.6 V, | IO = 0 | 3.3 V | 40 | 50 | µA | ||||
Ci | VI = VCC or GND | 0 V | 1.5 | pF | ||||||
3.6 V | 1.7 | |||||||||
Co | VO = GND | 0 V | 1.7 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA = 25°C | TA = –40°C to 85°C |
UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A | Y | 0.8 V | 12.2 | ns | ||||
1.2 V ± 0.1 V | 3.4 | 5.1 | 7.5 | 1.5 | 14.7 | ||||
1.5 V ± 0.1 V | 2.3 | 3.6 | 5.1 | 1.3 | 8.3 | ||||
1.8 V ± 0.15 V | 2.4 | 3.1 | 4 | 1 | 6.3 | ||||
2.5 V ± 0.2 V | 1.5 | 2.1 | 2.9 | 0.9 | 4.1 | ||||
3.3 V ± 0.3 V | 1.8 | 2.2 | 2.8 | 1.1 | 3.3 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA = 25°C | TA = –40°C to 85°C |
UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A | Y | 0.8 V | 15 | ns | ||||
1.2 V ± 0.1 V | 4 | 6.2 | 9 | 2.4 | 16.2 | ||||
1.5 V ± 0.1 V | 3.1 | 4.4 | 6.1 | 2 | 9.4 | ||||
1.8 V ± 0.15 V | 3.3 | 3.9 | 4.8 | 1.6 | 7.1 | ||||
2.5 V ± 0.2 V | 2.1 | 2.8 | 3.5 | 1.3 | 4.8 | ||||
3.3 V ± 0.3 V | 2.3 | 3 | 4 | 1.4 | 4.5 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA = 25°C | TA = –40°C to 85°C |
UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A | Y | 0.8 V | 18.2 | ns | ||||
1.2 V ± 0.1 V | 4.9 | 7.3 | 10.4 | 3.2 | 17.6 | ||||
1.5 V ± 0.1 V | 3.8 | 5.2 | 6.8 | 2.6 | 10.2 | ||||
1.8 V ± 0.15 V | 3.4 | 4.8 | 6.7 | 2.2 | 7.9 | ||||
2.5 V ± 0.2 V | 2.4 | 3.4 | 4.5 | 1.9 | 5.3 | ||||
3.3 V ± 0.3 V | 2.2 | 3.7 | 5.4 | 1.8 | 6.1 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA = 25°C | TA = –40°C to 85°C |
UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A | Y | 0.8 V | 26.5 | ns | ||||
1.2 V ± 0.1 V | 8.1 | 10.7 | 14.4 | 4.5 | 21.9 | ||||
1.5 V ± 0.1 V | 6.5 | 7.7 | 9.4 | 3.8 | 13 | ||||
1.8 V ± 0.15 V | 5.8 | 7.5 | 9.7 | 3.2 | 11 | ||||
2.5 V ± 0.2 V | 4.5 | 5.4 | 6.7 | 3 | 7.1 | ||||
3.3 V ± 0.3 V | 3.9 | 6.3 | 9.7 | 2.8 | 10.4 |
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | |
---|---|---|---|---|---|
Cpd | Power dissipation capacitance | f = 10 MHz | 0.8 V | 1 | pF |
1.2 V ± 0.1 V | 1 | ||||
1.5 V ± 0.1 V | 1 | ||||
1.8 V ± 0.15 V | 1 | ||||
2.5 V ± 0.2 V | 1 | ||||
3.3 V ± 0.3 V | 1 |