SCES693H February 2008 – March 2024 SN74AVC4T774
PRODUCTION DATA
PARAMETER | PARAMETER | FROM | TO | Test Conditions | VCCB = 1.2 V ± 0.1 V | VCCB = 1.5 V ± 0.1 V | VCCB = 1.8 V ± 0.15 V | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tPLH | tPLH | A | B | -40°C to 85°C | 2 | 7.5 | 1.5 | 5.5 | 1 | 4.5 | 1 | 4 | 0.5 | 4 | ns |
tPHL | tPHL | 1.5 | 5.5 | 1 | 4 | 1 | 4 | 0.5 | 4.5 | 0.5 | 6 | ||||
tPLH | tPLH | B | A | 2 | 7 | 1.5 | 6.5 | 1 | 6 | 1 | 6 | 1 | 6 | ||
tPHL | tPHL | 1.5 | 5.5 | 1 | 5 | 1 | 4.5 | 0.5 | 4 | 0.5 | 4 | ||||
tPZH | tPZH | OE | A | 2.5 | 8 | 2 | 8 | 1 | 8 | 1 | 8 | 1 | 8.5 | ||
tPZL | tPZL | 2.5 | 9 | 2 | 9 | 1.5 | 9 | 1 | 9 | 1 | 9 | ||||
tPZH | tPZH | OE | B | 2 | 7.5 | 1.5 | 5.5 | 1 | 6.5 | 1 | 9.5 | 0.5 | 30 | ||
tPZL | tPZL | 2.5 | 8.5 | 1.5 | 6.5 | 1 | 7 | 1 | 8.5 | 0.5 | 24 | ||||
tPHZ | tPHZ | OE | A | 3 | 6.5 | 2 | 6.5 | 2 | 6.5 | 1.5 | 6.5 | 2 | 6.5 | ||
tPLZ | tPLZ | 3 | 6.5 | 2.5 | 6.5 | 2.5 | 6.5 | 2 | 6.5 | 2 | 6.5 | ||||
tPHZ | tPHZ | OE | B | 3 | 6 | 2.5 | 5.5 | 2 | 6 | 1.5 | 5 | 2 | 6.5 | ||
tPLZ | tPLZ | 3 | 6 | 2.5 | 5.5 | 2.5 | 5.5 | 1.5 | 5 | 2 | 6 |