SCES918E February 2020 – January 2024 SN74AXC4T774-Q1
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05V | 0.8 ± 0.04V | 0.9 ± 0.045V | 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | –40°C to 85°C | 0.5 | 10 | 0.5 | 10 | 0.5 | 9 | 0.5 | 8 | 0.5 | 7 | 0.5 | 6 | 0.5 | 6 | 0.5 | 6 | ns |
–40°C to 125°C | 0.5 | 10 | 0.5 | 10 | 0.5 | 9 | 0.5 | 8 | 0.5 | 7 | 0.5 | 7 | 0.5 | 6 | 0.5 | 6 | |||||
B | A | –40°C to 85°C | 0.5 | 78 | 0.5 | 30 | 0.5 | 21 | 0.5 | 10 | 0.5 | 8 | 0.5 | 7 | 0.5 | 6 | 0.5 | 5 | |||
–40°C to 125°C | 0.5 | 78 | 0.5 | 30 | 0.5 | 21 | 0.5 | 10 | 0.5 | 8 | 0.5 | 7 | 0.5 | 6 | 0.5 | 5 | |||||
tdis | Disable time | OE | A | –40°C to 85°C | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | ns |
–40°C to 125°C | 0.5 | 14 | 0.5 | 14 | 0.5 | 14 | 0.5 | 14 | 0.5 | 14 | 0.5 | 14 | 0.5 | 14 | 0.5 | 14 | |||||
OE | B | –40°C to 85°C | 0.5 | 115 | 0.5 | 89 | 0.5 | 72 | 0.5 | 26 | 0.5 | 19 | 0.5 | 18 | 0.5 | 14 | 0.5 | 17 | |||
–40°C to 125°C | 0.5 | 117 | 0.5 | 89 | 0.5 | 72 | 0.5 | 28 | 0.5 | 21 | 0.5 | 19 | 0.5 | 15 | 0.5 | 17 | |||||
ten | Enable time | OE | A | –40°C to 85°C | 0.5 | 14 | 0.5 | 14 | 0.5 | 14 | 0.5 | 14 | 0.5 | 14 | 0.5 | 14 | 0.5 | 14 | 0.5 | 14 | ns |
–40°C to 125°C | 0.5 | 16 | 0.5 | 16 | 0.5 | 16 | 0.5 | 16 | 0.5 | 16 | 0.5 | 16 | 0.5 | 16 | 0.5 | 16 | |||||
OE | B | –40°C to 85°C | 0.5 | 15 | 0.5 | 14 | 0.5 | 13 | 0.5 | 14 | 0.5 | 15 | 0.5 | 16 | 0.5 | 15 | 0.5 | 15 | |||
–40°C to 125°C | 0.5 | 16 | 0.5 | 15 | 0.5 | 15 | 0.5 | 16 | 0.5 | 17 | 0.5 | 18 | 0.5 | 17 | 0.5 | 16 |