SCES918E February 2020 – January 2024 SN74AXC4T774-Q1
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05V | 0.8 ± 0.04V | 0.9 ± 0.045V | 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | –40°C to 85°C | 0.5 | 141 | 0.5 | 96 | 0.5 | 73 | 0.5 | 39 | 0.5 | 29 | 0.5 | 28 | 0.5 | 29 | 0.5 | 40 | ns |
–40°C to 125°C | 0.5 | 141 | 0.5 | 96 | 0.5 | 73 | 0.5 | 39 | 0.5 | 29 | 0.5 | 28 | 0.5 | 29 | 0.5 | 40 | |||||
B | A | –40°C to 85°C | 0.5 | 120 | 0.5 | 96 | 0.5 | 76 | 0.5 | 39 | 0.5 | 16 | 0.5 | 11 | 0.5 | 9 | 0.5 | 9 | |||
–40°C to 125°C | 0.5 | 120 | 0.5 | 96 | 0.5 | 76 | 0.5 | 39 | 0.5 | 16 | 0.5 | 12 | 0.5 | 9 | 0.5 | 9 | |||||
tdis | Disable time | OE | A | –40°C to 85°C | 0.5 | 114 | 0.5 | 114 | 0.5 | 114 | 0.5 | 114 | 0.5 | 114 | 0.5 | 114 | 0.5 | 114 | 0.5 | 114 | ns |
–40°C to 125°C | 0.5 | 114 | 0.5 | 114 | 0.5 | 114 | 0.5 | 114 | 0.5 | 114 | 0.5 | 114 | 0.5 | 114 | 0.5 | 114 | |||||
OE | B | –40°C to 85°C | 0.5 | 156 | 0.5 | 131 | 0.5 | 116 | 0.5 | 71 | 0.5 | 67 | 0.5 | 68 | 0.5 | 70 | 0.5 | 84 | |||
–40°C to 125°C | 0.5 | 156 | 0.5 | 131 | 0.5 | 116 | 0.5 | 71 | 0.5 | 67 | 0.5 | 68 | 0.5 | 70 | 0.5 | 84 | |||||
ten | Enable time | OE | A | –40°C to 85°C | 0.5 | 161 | 0.5 | 161 | 0.5 | 161 | 0.5 | 161 | 0.5 | 161 | 0.5 | 161 | 0.5 | 161 | 0.5 | 161 | ns |
–40°C to 125°C | 0.5 | 161 | 0.5 | 161 | 0.5 | 161 | 0.5 | 161 | 0.5 | 161 | 0.5 | 161 | 0.5 | 161 | 0.5 | 161 | |||||
OE | B | –40°C to 85°C | 0.5 | 258 | 0.5 | 174 | 0.5 | 137 | 0.5 | 90 | 0.5 | 73 | 0.5 | 71 | 0.5 | 77 | 0.5 | 106 | |||
–40°C to 125°C | 0.5 | 258 | 0.5 | 174 | 0.5 | 137 | 0.5 | 90 | 0.5 | 73 | 0.5 | 71 | 0.5 | 77 | 0.5 | 106 |