SCDS143C October 2003 – June 2015 SN74CB3Q3125
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 4.6 | V | |
VIN | Control input voltage(2)(3) | –0.5 | 7 | V | |
VI/O | Switch I/O voltage(2)(3)(4) | –0.5 | 7 | V | |
II/K | Control input clamp current | VIN < 0 | –50 | mA | |
II/OK | I/O port clamp current | VI/O < 0 | –50 | mA | |
IIO | ON-state switch current(5) | ±64 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | +2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | +1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 2.3 | 3.6 | V | |
VIH | High-level control input voltage | VCC = 2.3 V to 2.7 V | 1.7 | 5.5 | V |
VCC = 2.7 V to 3.6 V | 2 | 5.5 | |||
VIL | Low-level control input voltage | VCC = 2.3 V to 2.7 V | 0 | 0.7 | V |
VCC = 2.7 V to 3.6 V | 0 | 0.8 | |||
VI/O | Data input and output voltage | 0 | 5.5 | V | |
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | SN74CB3Q3257 | UNIT | ||||
---|---|---|---|---|---|---|
DBQ (SSOP) | DGV (TVSOP) | PW (TSSOP) | RGY (VQFN) | |||
16 PINS | 14 PINS | 14 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 90 | 127 | 113 | 47 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | VCC = 3.6 V, | II = –18 mA | –1.8 | V | ||||
IIN | Control inputs | VCC = 3.6 V, | VIN = 0 to 5.5 V | ±1 | µA | |||
IOZ(3) | VCC = 3.6 V, | VO = 0 to 5.5 V, VI = 0, |
Switch OFF, VIN = VCC or GND |
±1 | µA | |||
Ioff | VCC = 0, | VO = 0 to 5.5 V, | VI = 0 | 1 | µA | |||
ICC | VCC = 3.6 V, | II/O = 0, Switch ON or OFF, |
VIN = VCC or GND | 0.3 | 1 | mA | ||
ΔICC(4) | Control inputs | VCC = 3.6 V, | One input at 3 V, | Other inputs at VCC or GND | 30 | µA | ||
ICCD(5) | Per control input |
VCC = 3.6 V, | A and B ports open, | 0.04 | 0.2 | mA/ MHz |
||
Control input switching at 50% duty cycle | ||||||||
Cin | Control inputs | VCC = 3.3 V, | VIN = 5.5 V, 3.3 V, or 0 | 2.5 | 3.5 | pF | ||
Cio(OFF) | VCC = 3.3 V, | Switch OFF, VIN = VCC or GND, |
VI/O = 5.5 V, 3.3 V, or 0 | 4 | 5 | pF | ||
Cio(ON) | VCC = 3.3 V, | Switch ON, VIN = VCC or GND, |
VI/O = 5.5 V, 3.3 V, or 0 | 8 | 10 | pF | ||
ron(6) | VCC = 2.3 V, TYP at VCC = 2.5 V |
VI = 0, | IO = 30 mA | 4 | 8 | Ω | ||
VI = 1.7 V, | IO = –15 mA | 4 | 9 | |||||
VCC = 3 V | VI = 0, | IO = 30 mA | 4 | 6 | ||||
VI = 2.4 V, | IO = –15 mA | 4 | 8 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 2.5 V ± 0.2 V | VCC = 3.3 V ± 0.3 V | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
fOE(1) | OE | A or B | 10 | 20 | MHz | ||
tpd(2) | A or B | B or A | 0.12 | 0.2 | ns | ||
ten | OE | A or B | 1.5 | 6.7 | 1.5 | 6.6 | ns |
tdis | OE | A or B | 1 | 4.6 | 1 | 5.3 | ns |
IO = –15 mA |
A and B Ports Open |