SN74CB3Q3125

ACTIVE

Product details

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 2.5, 3.3 Protocols Analog, I2C, I2S, JTAG, RGMII, SPI, TDM, UART Ron (typ) (Ω) 4 CON (typ) (pF) 8 ON-state leakage current (max) (µA) 1 Supply current (typ) (µA) 2000 Bandwidth (MHz) 500 Operating temperature range (°C) -40 to 85 Features Powered-off protection, Supports input voltage beyond supply Input/output continuous current (max) (mA) 64 Rating Catalog Drain supply voltage (max) (V) 3.6 Supply voltage (max) (V) 3.6
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 2.5, 3.3 Protocols Analog, I2C, I2S, JTAG, RGMII, SPI, TDM, UART Ron (typ) (Ω) 4 CON (typ) (pF) 8 ON-state leakage current (max) (µA) 1 Supply current (typ) (µA) 2000 Bandwidth (MHz) 500 Operating temperature range (°C) -40 to 85 Features Powered-off protection, Supports input voltage beyond supply Input/output continuous current (max) (mA) 64 Rating Catalog Drain supply voltage (max) (V) 3.6 Supply voltage (max) (V) 3.6
SSOP (DBQ) 16 29.4 mm² 4.9 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4 TVSOP (DGV) 14 23.04 mm² 3.6 x 6.4 VQFN (RGY) 14 12.25 mm² 3.5 x 3.5
  • High-Bandwidth Data Path (up to 500 MHz(1))
  • 5-V Tolerant I/Os With Device Powered Up
    or Powered Down
  • Low and Flat ON-State Resistance (ron)
    Characteristics Over Operating Range
    (ron = 3 Ω Typ)
  • Rail-to-Rail Switching on Data I/O Ports
    • 0-V to 5-V Switching With 3.3-V VCC
    • 0-V to 3.3-V Switching With 2.5-V VCC
  • Bidirectional Data Flow With Near-Zero
    Propagation Delay
  • Low Input and Output Capacitance Minimizes
    Loading and Signal Distortion
    (Cio(OFF) = 4 pF Typ)
  • Fast Switching Frequency (fOE = 20 MHz Max)
  • Data and Control Inputs Provide Undershoot
    Clamp Diodes
  • Low Power Consumption
    (ICC = 0.3 mA Typ)
  • VCC Operating Range From 2.3 V to 3.6 V
  • Data I/Os Support 0-V to 5-V Signaling Levels
    (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, 5 V)
  • Control Inputs Can Be Driven by TTL,
    5-V, or 3.3-V CMOS Outputs
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Supports Both Digital and Analog Applications:
    USB Interface, Differential Signal Interface, Bus
    Isolation, Low-Distortion Signal Gating
  • High-Bandwidth Data Path (up to 500 MHz(1))
  • 5-V Tolerant I/Os With Device Powered Up
    or Powered Down
  • Low and Flat ON-State Resistance (ron)
    Characteristics Over Operating Range
    (ron = 3 Ω Typ)
  • Rail-to-Rail Switching on Data I/O Ports
    • 0-V to 5-V Switching With 3.3-V VCC
    • 0-V to 3.3-V Switching With 2.5-V VCC
  • Bidirectional Data Flow With Near-Zero
    Propagation Delay
  • Low Input and Output Capacitance Minimizes
    Loading and Signal Distortion
    (Cio(OFF) = 4 pF Typ)
  • Fast Switching Frequency (fOE = 20 MHz Max)
  • Data and Control Inputs Provide Undershoot
    Clamp Diodes
  • Low Power Consumption
    (ICC = 0.3 mA Typ)
  • VCC Operating Range From 2.3 V to 3.6 V
  • Data I/Os Support 0-V to 5-V Signaling Levels
    (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, 5 V)
  • Control Inputs Can Be Driven by TTL,
    5-V, or 3.3-V CMOS Outputs
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Supports Both Digital and Analog Applications:
    USB Interface, Differential Signal Interface, Bus
    Isolation, Low-Distortion Signal Gating

The SN74CB3Q3125 device is a high-bandwidth FET bus switch that uses a charge pump to elevate the gate voltage of the pass transistor, thus providing a low and flat ON-state resistance (ron). The low and flat ON-state resistance allows for minimal propagation delay and supports rail-to-rail switching on the data input/output (I/O) ports. The SN74CB3Q3125 device also features low data I/O capacitance to minimize capacitive loading and signal distortion on the data bus.

The SN74CB3Q3125 device is a high-bandwidth FET bus switch that uses a charge pump to elevate the gate voltage of the pass transistor, thus providing a low and flat ON-state resistance (ron). The low and flat ON-state resistance allows for minimal propagation delay and supports rail-to-rail switching on the data input/output (I/O) ports. The SN74CB3Q3125 device also features low data I/O capacitance to minimize capacitive loading and signal distortion on the data bus.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TMUX1511 ACTIVE 5-V, 1:1 (SPST), 4-channel analog switch with powered-off protection & 1.8-V input logic Upgraded 3-GHz bandwidth, 2-Ω RON, and 1.8-V logic support

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet SN74CB3Q3125 Quadruple FET Bus Switch 2.5-V/3.3-V Low-Voltage, High-Bandwidth Bus Switch datasheet (Rev. C) PDF | HTML 29 Jun 2015
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note CBT-C, CB3T, and CB3Q Signal-Switch Families (Rev. C) PDF | HTML 19 Nov 2021
Application brief Eliminate Power Sequencing with Powered-off Protection Signal Switches (Rev. C) PDF | HTML 06 Jan 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Technical article Logic gates and switches with Ioff or powered-off protection: empowering you to po PDF | HTML 02 Nov 2016
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
More literature Digital Bus Switch Selection Guide (Rev. A) 10 Nov 2004
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Bus FET Switch Solutions for Live Insertion Applications 07 Feb 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Buy from a distributor
Simulation model

HSPICE MODEL OF SN74CB3Q3125

SCEJ199.ZIP (93 KB) - HSpice Model
Simulation model

SN74CB3Q3125 IBIS Model (Rev. A)

SCDM067A.ZIP (25 KB) - IBIS Model
Reference designs

TIDA-00180 — Power Supply with Programmable Output Voltage and Protection for Position Encoder Interfaces

This reference design implements a universal power supply with programmable output voltage and innovative smart eFuse technology for use in a multi-standard position encoder interface module on an industrial drive. The eFuse provides inrush-current and over-current protection as well as user (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 16 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
TVSOP (DGV) 14 Ultra Librarian
VQFN (RGY) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos