SCDS145C October 2003 – June 2018 SN74CB3Q3253
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
VCC = 2.5 V
± 0.2 V |
VCC = 3.3 V
± 0.3 V |
UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
f OE or fS(1) | OE or S | A or B | 10 | 20 | MHz | ||
tpd(2) | A or B | B or A | 0.12 | 0.18 | ns | ||
tpd(s) | S | A | 1.5 | 6.7 | 1.5 | 5.9 | ns |
ten | S | B | 1.5 | 6.7 | 1.5 | 5.9 | ns |
OE | A or B | 1.5 | 6.7 | 1.5 | 5.9 | ||
tdis | S | B | 1 | 6.1 | 1 | 6.1 | ns |
OE | A or B | 1 | 6.1 | 1 | 6.1 |