SCLS299F January 1996 – June 2022 SN54HC175 , SN74HC175
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
These positive-edge-triggered D-type flip-flops have a direct clear (CLR) input. The ’HC175 devices feature complementary outputs from each flip-flop.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN54HC175J | CDIP (16) | 24.38 mm × 6.92 mm |
SN74HC175D | SOIC (16) | 9.90 mm × 3.90 mm |
SN74HC175DBR | SSOP (16) | 6.20 mm × 5.30 mm |
SN74HC175N | PDIP (16) | 19.31 mm × 6.35 mm |
SN74HC175NSR | SO (16) | 6.20 mm × 5.30 mm |
SN74HC175PW | TSSOP (16) | 5.00 mm × 4.40 mm |
SNJ54HC175FK | LCCC (20) | 8.89 mm × 8.45 mm |
SNJ54HC175W | CFP (16) | 10.16 mm × 6.73 mm |
Pin numbers shown are for the D, DB, J, N, NS, PW, and W packages.