SCLS169G december 1982 – october 2022 SN54HCT74 , SN74HCT74
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA = 25°C | SN54HCT74(1) | SN74HCT74 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
fmax | 4.5 V | 27 | 40 | 18 | 22 | MHz | |||||
5.5 V | 30 | 46 | 20 | 24 | |||||||
tpd | PRE or CLR | Q or Q | 4.5 V | 21 | 35 | 53 | 44 | ns | |||
5.5 V | 17 | 31 | 48 | 40 | |||||||
CLK | Q or Q | 4.5 V | 20 | 28 | 42 | 35 | |||||
5.5 V | 18 | 25 | 38 | 31 | |||||||
tt | Q or Q | 4.5 V | 8 | 15 | 22 | 19 | ns | ||||
5.5 V | 7 | 14 | 20 | 17 |