SCLS390K April 1998 – February 2015 SN74LV02A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74LV02A devices are quadruple 2-input positive-NOR gates designed for 2-V to 5.5-V VCC operation.
The SN74LV02A devices perform the Boolean function Y = A + B or Y = A ● B in positive logic.
These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.
INPUT | OUTPUT Y |
|
---|---|---|
A | B | |
H | X | L |
X | H | L |
L | L | H |