SCLS390K April 1998 – February 2015 SN74LV02A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range(2) | –0.5 | 7 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 7 | V | |
VO | Output voltage range(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
Tstg | Storage temperature range | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±1500 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±2000 |
SN54LV02A(2) | SN74LV02A | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
VCC | Supply voltage | 2 | 5.5 | 2 | 5.5 | V | |
VIH | High-level input voltage | VCC = 2 V | 1.5 | 1.5 | V | ||
VCC = 2.3 V to 2.7 V | VCC × 0.7 | VCC × 0.7 | |||||
VCC = 3 V to 3.6 V | VCC × 0.7 | VCC × 0.7 | |||||
VCC = 4.5 V to 5.5 V | VCC × 0.7 | VCC × 0.7 | |||||
VIL | Low-level input voltage | VCC = 2 V | 0.5 | 0.5 | V | ||
VCC = 2.3 V to 2.7 V | VCC × 0.3 | VCC × 0.3 | |||||
VCC = 3 V to 3.6 V | VCC × 0.3 | VCC × 0.3 | |||||
VCC = 4.5 V to 5.5 V | VCC × 0.3 | VCC × 0.3 | |||||
VI | Input voltage | 0 | 5.5 | 0 | 5.5 | V | |
VO | Output voltage | 0 | 5.5 | 0 | 5.5 | V | |
IOH | High-level output current | VCC = 2 V | –50 | –50 | µA | ||
VCC = 2.3 V to 2.7 V | –2 | –2 | mA | ||||
VCC = 3 V to 3.6 V | –6 | –6 | |||||
VCC = 4.5 V to 5.5 V | –12 | –12 | |||||
IIH | Low-level output current | VCC = 2 V | 50 | 50 | mA | ||
VCC = 2.3 V to 2.7 V | 2 | 2 | |||||
VCC = 3 V to 3.6 V | 6 | 6 | |||||
VCC = 4.5 V to 5.5 V | 12 | 12 | |||||
Δt/Δv | Input transition rise or fall rate | VCC = 2.3 V to 2.7 V | 200 | 200 | ns/V | ||
VCC = 3 V to 3.6 V | 100 | 100 | |||||
VCC = 4.5 V to 5.5 V | 20 | 20 | |||||
TA | Operating free-air temperature | –55 | 125 | –40 | 125 | °C |
THERMAL METRIC(1) | SN74LV02A | UNIT | ||||||
---|---|---|---|---|---|---|---|---|
D | DB | DGV | NS | PW | RGY | |||
14 PINS | 14 PINS | 14 PINS | 14 PINS | 14 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 97.5 | 109.5 | 133.3 | 92.2 | 125.1 | 59.0 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 58.7 | 62.1 | 55.6 | 49.8 | 53.7 | 72.5 | |
RθJB | Junction-to-board thermal resistance | 51.8 | 56.9 | 66.3 | 51.0 | 66.9 | 35.0 | |
ψJT | Junction-to-top characterization parameter | 22.6 | 22.6 | 7.8 | 15.7 | 7.6 | 3.9 | |
ψJB | Junction-to-board characterization parameter | 51.6 | 56.3 | 56.6 | 50.6 | 66.3 | 35.1 | |
RθJC(bot) | – | – | – | – | – | 15.4 |
PARAMETER | TEST CONDITIONS | VCC | SN54LV02A(1) | –40°C to 85°C SN74LV02A |
–40°C to 125°C SN74LV02A |
UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||||
VOH | IOL = –50 µA | 2 V to 5.5 V |
VCC – 0.1 | VCC – 0.1 | VCC – 0.1 | ||||||||
IOL = –2 mA | 2.3 V | 2 | 2 | 2 | |||||||||
IOL = –6 mA | 3 V | 2.48 | 2.48 | 2.48 | |||||||||
IOL = –12 mA | 4.5 V | 3.8 | 3.8 | 3.8 | |||||||||
VOL | IOL = 50 µA | 2 V to 5.5 V |
0.1 | 0.1 | 0.1 | V | |||||||
IOL = 2 mA | 2.3 V | 0.4 | 0.4 | 0.4 | |||||||||
IOL = 6 mA | 3 V | 0.44 | 0.44 | 0.44 | |||||||||
IOL = 12 mA | 4.5 V | 0.55 | 0.55 | 0.55 | |||||||||
II | VI = 5.5 V or GND | 0 to 5.5 V |
±1 | ±1 | ±1 | µA | |||||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 | 20 | 20 | 20 | µA | ||||||
Ioff | VI or VO = 0 to 5.5 V | 0 | 5 | 5 | 5 | µA | |||||||
Ci | VI = VCC or GND | 3.3 V | 1.6 | 1.6 | 1.6 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54LV02A | –40°C to 85°C SN74LV02A |
–40°C to 125°C SN74LV02A |
UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A or B | Y | CL = 15 pF | 8.3(1) | 12.4(1) | 1(1) | 15(1) | 1 | 15 | 1 | 17.5 | ns | |
CL = 50 pF | 11(1) | 16.1(1) | 1 | 19 | 1 | 19 | 1 | 21.5 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54LV02A |
–40°C to 85°C SN74LV02A |
–40°C to 125°C SN74LV02A |
UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A or B | Y | CL = 15 pF | 5.6(1) | 7.9(1) | 1(1) | 9.5(1) | 1 | 9.5 | 1 | 11.5 | ns | |
CL = 50 pF | 7.6(1) | 11.4(1) | 1 | 13 | 1 | 13 | 1 | 15 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54LV02A | –40°C to 85°C SN74LV02A |
–40°C to 125°C SN74LV02A |
UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A or B | Y | CL = 15 pF | 3.9(1) | 5.5(1) | 1(1) | 6.5(1) | 1 | 6.5 | 1 | 8 | ns | |
CL = 50 pF | 5.3(1) | 7.5(1) | 1 | 8.5 | 1 | 8.5 | 1 | 10 |
PARAMETER | SN74LV02A | UNIT | |||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.2 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.1 | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 3.2 | V | ||
VIH(D) | High-level dynamic input voltage | 2.31 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.99 | V |
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | ||
---|---|---|---|---|---|---|
Cpd | Power dissipation capacitance | CL = 50 pF, | f = 10 MHz | 3.3 V | 8.9 | pF |
5 V | 3 |