SCLS391K April 1998 – March 2023 SN74LV05A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 3.6(1) | 10.4(1) | 1 | 13 | 1 | 13.5 | ns | |
tPHL | 5.8(1) | 12.2(1) | 1 | 15 | 1 | 16.5 | |||||
tPLH | A | Y | CL = 50 pF | 6.1 | 15.2 | 1 | 18 | 1 | 18.5 | ns | |
tPHL | 8.1 | 16.6 | 1 | 19.5 | 1 | 21 |