Product details

Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Number of channels 6 IOL (max) (mA) 12 IOH (max) (mA) 0 Supply current (max) (µA) 20 Input type Standard CMOS Output type Open-drain Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Number of channels 6 IOL (max) (mA) 12 IOH (max) (mA) 0 Supply current (max) (µA) 20 Input type Standard CMOS Output type Open-drain Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 14 51.9 mm² 8.65 x 6 SOP (NS) 14 79.56 mm² 10.2 x 7.8 TSSOP (PW) 14 32 mm² 5 x 6.4 TVSOP (DGV) 14 23.04 mm² 3.6 x 6.4
  • VCC operation of 2 V to 5.5 V
  • Typical VOLP (output ground bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (output VOH undershoot) > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support mixed-mode voltage operation on all ports
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 250 mA per JESD 17
  • VCC operation of 2 V to 5.5 V
  • Typical VOLP (output ground bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (output VOH undershoot) > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support mixed-mode voltage operation on all ports
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 250 mA per JESD 17

The SN74LV05A device contains six independent inverters designed for 2 V to 5.5 V VCC operation.

This device performs the Boolean function Y = A.

The SN74LV05A device contains six independent inverters designed for 2 V to 5.5 V VCC operation.

This device performs the Boolean function Y = A.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN74LV05A Hex Inverters With Open-Drain Outputs datasheet (Rev. K) PDF | HTML 15 Mar 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Simulation model

SN74LV05A Behavioral SPICE Model

SCLM191.ZIP (7 KB) - PSpice Model
Simulation model

SN74LV05A IBIS Model

SCEM121.ZIP (9 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
SOP (NS) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
TVSOP (DGV) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos