Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74LV05A Hex Inverters With Open-Drain Outputs
1 Features
- VCC operation of 2 V to 5.5 V
- Typical VOLP (output ground bounce)
< 0.8 V at VCC = 3.3 V,
TA = 25°C - Typical VOHV (output VOH
undershoot)
> 2.3 V at VCC = 3.3
V, TA = 25°C - Support mixed-mode voltage operation on all
ports
- Ioff supports partial-power-down mode
operation
- Latch-up performance exceeds 250 mA per
JESD 17
2 Applications
- Electronic points of sale
- I/O modules: digital PLC/DCS
inputs
- Motor drives and controls
- Servers
- Network switches
- Tests and measurements