SCLS391K April 1998 – March 2023 SN74LV05A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The SN74LV05A device contains six independent inverters designed for 2 V to 5.5 V VCC operation.
This device performs the Boolean function Y = A.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LV05A | DGV (TVSOP, 14) | 3.60 mm × 4.40 mm |
D (SOIC, 14) | 8.65 mm × 3.91 mm | |
NS (SO, 14) | 10.30 mm × 5.30 mm | |
PW (TSSOP, 14) | 5.00 mm × 4.40 mm |