SCLS391K April 1998 – March 2023 SN74LV05A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | 1A | I | 1A Input |
2 | 1Y | O | 1Y Output |
3 | 2A | I | 2A Input |
4 | 2Y | O | 2Y Output |
5 | 3A | I | 3A Input |
6 | 3Y | O | 3Y Output |
7 | GND | — | Ground Pin |
8 | 4Y | O | 4Y Output |
9 | 4A | I | 4A Input |
10 | 5Y | O | 5Y Output |
11 | 5A | I | 5A Input |
12 | 6Y | O | 6Y Output |
13 | 6A | I | 6A Input |
14 | VCC | — | Power Pin |