SCLS391K April 1998 – March 2023 SN74LV05A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 2.2(1) | 5.5(1) | 1 | 6.5 | 1 | 7 | ns | |
tPHL | 2.9(1) | 5.5(1) | 1 | 6.5 | 1 | 7.5 | |||||
tPLH | A | Y | CL = 50 pF | 3.4 | 7.5 | 1 | 8.5 | 1 | 9 | ns | |
tPHL | 4.2 | 7.5 | 1 | 8.5 | 1 | 9.5 |