SCLS391K April 1998 – March 2023 SN74LV05A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 2.9(1) | 7.1(1) | 1 | 8.5 | 1 | 9 | ns | |
tPHL | 4(1) | 7.1(1) | 1 | 8.5 | 1 | 9.5 | |||||
tPLH | A | Y | CL = 50 pF | 4.7 | 10.6 | 1 | 12 | 1 | 12.5 | ns | |
tPHL | 5.8 | 10.6 | 1 | 12 | 1 | 13 |