SCES336K May 2000 – March 2023 SN74LV06A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
These hex inverter buffers/drivers are designed for 2 V to 5.5 V VCC operation.
The SN74LV06A device performs the Boolean function Y = A in positive logic.
The open-drain output require pull-up resistors to perform correctly and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LV06A | DGV (TVSOP, 14) | 3.60 mm x 4.40 mm |
D (SOIC, 14) | 8.65 mm × 3.90 mm | |
NS (SO, 14) | 10.20 mm x 5.30 mm | |
DB (SSOP, 14) | 6.20 mm x 5.30 mm | |
PW (TSSOP, 14) | 5.00 mm x 4.40 mm |