SCES336K May 2000 – March 2023 SN74LV06A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range(2) | –0.5 | 7 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 7 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | VO = 0 to VCC | –35 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
Tstg | Storage temperature range | –65 | 150 | °C | |
TJ | Junction Temperature | 150 | °C |