SCES336K May 2000 – March 2023 SN74LV06A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | SN74LV06A | –40°C to 85°C SN74LV06A | –40°C to 125°C SN74LV06A | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||||
VOL | IOL = 50 µA | 2 V to 5.5 V | 0.1 | 0.1 | 0.1 | V | |||||||
IOL = 2 mA | 2.3 V | 0.4 | 0.4 | 0.4 | |||||||||
IOL = 8 mA | 3 V | 0.44 | 0.44 | 0.44 | |||||||||
IOL = 16 mA | 4.5 V | 0.55 | 0.55 | 0.55 | |||||||||
II | VI = 5.5 V or GND | 0 to 5.5 V | ±1 | ±1 | ±1 | µA | |||||||
IOH | VI = VIL, | VOH = VCC | 5.5 V | ±2.5 | ±2.5 | ±2.5 | µA | ||||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 20 | 20 | 20 | µA | ||||||
Ioff | VI or VO = 0 to 5.5 V | 0 | 5 | 5 | 5 | µA | |||||||
Ci | VI = VCC or GND | 3.3 V | 1.6 | 1.6 | 1.6 | pF |