SCES336K May 2000 – March 2023 SN74LV06A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | 1A | I | Input 1 |
2 | 1Y | O | Output 1 |
3 | 2A | I | Input 2 |
4 | 2Y | O | Output 2 |
5 | 3A | I | Input 3 |
6 | 3Y | O | Output 3 |
8 | 4Y | O | Output 4 |
9 | 4A | I | Input 4 |
10 | 5Y | O | Output 5 |
11 | 5A | I | Input 5 |
12 | 6Y | O | Output 6 |
13 | 6A | I | Input 6 |
7 | GND | GND | Ground Pin |
14 | VCC | — | Power Pin |