SCES336K May 2000 – March 2023 SN74LV06A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The SN74LV06A is a low drive Open drain CMOS device that can be used for a multitude of buffer type functions. The inputs are 5.5 V tolerant and the outputs open drain and 5.5 V tolerant allowing it to translate up to 5.5 V or down to any other voltage between GND and 5.5 V.