SCES336K May 2000 – March 2023 SN74LV06A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | –40°C
to 85°C SN74LV06A |
–40°C to
125°C SN74LV06A |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 3(1) | 5.5(1) | 1(1) | 6.5(1) | 1 | 7 | ns | |
tPHL | A | Y | 3.3(1) | 5.5(1) | 1(1) | 6.5(1) | 1 | 7 | |||
tPLH | A | Y | CL = 50 pF | 4.8 | 7.5 | 1 | 8.5 | 1 | 9 | ns | |
tPHL | A | Y | 4.4 | 7.5 | 1 | 8.5 | 1 | 9 |