Refer to the PDF data sheet for device specific package drawings
These hex buffers/drivers are designed for 2-V to
5.5-V VCC operation.
The SN74LV07A device performs the Boolean function Y = A in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LV07A | TVSOP (14) | 3.60 mm x 4.40 mm |
SOIC (14) | 8.65 mm × 3.91 mm | |
SOP (14) | 10.30 mm x 5.30 mm | |
SSOP (14) | 6.20 mm x 5.30 mm | |
TSSOP (14) | 5.00 mm x 4.40 mm |
Changes from J Revision (October 2010) to K Revision