Product details

Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Number of channels 6 IOL (max) (mA) 16 Supply current (max) (µA) 20 IOH (max) (mA) 0 Input type Standard CMOS Output type Open-drain Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Number of channels 6 IOL (max) (mA) 16 Supply current (max) (µA) 20 IOH (max) (mA) 0 Input type Standard CMOS Output type Open-drain Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 14 51.9 mm² 8.65 x 6 SOP (NS) 14 79.56 mm² 10.2 x 7.8 SSOP (DB) 14 48.36 mm² 6.2 x 7.8 TSSOP (PW) 14 32 mm² 5 x 6.4 TVSOP (DGV) 14 23.04 mm² 3.6 x 6.4
  • 2-V to 5.5-V VCC Operation
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Outputs are Disabled During Power Up
    and Power Down With Inputs Tied to VCC
  • Support Mixed-Mode Voltage Operation
    on All Ports
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model
  • 2-V to 5.5-V VCC Operation
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Outputs are Disabled During Power Up
    and Power Down With Inputs Tied to VCC
  • Support Mixed-Mode Voltage Operation
    on All Ports
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

These hex buffers/drivers are designed for 2-V to
5.5-V VCC operation.

The SN74LV07A device performs the Boolean function Y = A in positive logic.

These hex buffers/drivers are designed for 2-V to
5.5-V VCC operation.

The SN74LV07A device performs the Boolean function Y = A in positive logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
SN74LVC07A ACTIVE 6-ch, 1.65-V to 5.5-V buffers with open-drain outputs Voltage range (1.65V to 3.6V), average drive strength (24mA), average propagation delay (5.5ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN74LV07A Hex Buffers/Drivers With Open-Drain Outputs datasheet (Rev. K) PDF | HTML 10 Oct 2014
Technical article How to keep your motor running safely PDF | HTML 04 Jun 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Simulation model

SN74LV07A Behavioral SPICE Model

SCEM660.ZIP (7 KB) - PSpice Model
Simulation model

SN74LV07A IBIS Model

SCEM464.ZIP (9 KB) - IBIS Model

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos