SCES337K May 2000 – October 2014 SN74LV07A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The outputs of the SN74LV07A device are open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 16 mA at
5-V VCC. Inputs can be driven from 2.5-V, 3.3-V, or 5-V (CMOS) devices. This feature allows the use of the SN74LV07A device as a translator in a mixed-system environment. This device is fully specified for partial power-down applications using Ioff. The Ioff circuitry disables the outputs, thus preventing a damaging current backflow through the device when it is powered down.
INPUT A |
OUTPUT Y |
---|---|
H | H |
L | L |