SCES337K May 2000 – October 2014 SN74LV07A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range(2) | –0.5 | 7 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 7 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | VO = 0 to VCC | –35 | mA | |
Continuous current through VCC or GND | ±50 | mA |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 0 | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 0 | 1000 |
THERMAL METRIC(1) | SN74LV07A | UNIT | |||||
---|---|---|---|---|---|---|---|
D | DB | DGV | NS | PW | |||
14 PINS | 14 PINS | 14 PINS | 14 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 100.6 | 112.5 | 135.2 | 95.4 | 128.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 51.8 | 65.0 | 57.9 | 52.9 | 57.2 | |
RθJB | Junction-to-board thermal resistance | 54.9 | 59.9 | 68.3 | 51.2 | 70.7 | |
ψJT | Junction-to-top characterization parameter | 25.0 | 25.0 | 9.2 | 17.9 | 9.3 | |
ψJB | Junction-to-board characterization parameter | 54.7 | 59.3 | 67.6 | 53.8 | 70.0 |
PARAMETER | TEST CONDITIONS | VCC | SN74LV07A | –40°C to 125°C SN74LV07A |
UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
VOL | IOL = 50 µA | 2 V to 5.5 V | 0.1 | 0.1 | V | |||||
IOL = 2 mA | 2.3 V | 0.4 | 0.4 | |||||||
IOL = 8 mA | 3 V | 0.44 | 0.44 | |||||||
IOL = 16 mA | 4.5 V | 0.55 | 0.55 | |||||||
II | VI = 5.5 V or GND | 0 to 5.5 V | ±1 | ±1 | µA | |||||
IOH | VI = VIH, | VOH = VCC | 5.5 V | ±2.5 | ±2.5 | µA | ||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 20 | 20 | µA | ||||
Ioff | VI or VO = 0 to 5.5 V | 0 | 5 | 5 | µA | |||||
Ci | VI = VCC or GND | 3.3 V | 1.6 | 1.6 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN74LV07A | –40°C to 125°C SN74LV07A |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 6.6(1) | 10.4(1) | 1 | 13 | 1 | 14 | ns | |
tPHL | A | Y | 7.5(1) | 10.4(1) | 1 | 13 | 1 | 14 | |||
tPLH | A | Y | CL = 50 pF | 11.1 | 15.2 | 1 | 18 | 1 | 19 | ns | |
tPHL | A | Y | 9.6 | 15.2 | 1 | 18 | 1 | 19 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN74LV07A | –40°C to 125°C SN74LV07A |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 5(1) | 7.1(1) | 1 | 8.5 | 1 | 9.5 | ns | |
tPHL | A | Y | 5(1) | 7.1(1) | 1 | 8.5 | 1 | 9.5 | |||
tPLH | A | Y | CL = 50 pF | 8.2 | 10.6 | 1 | 12 | 1 | 13 | ns | |
tPHL | A | Y | 6.6 | 10.6 | 1 | 12 | 1 | 13 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN74LV07A | –40°C to 125°C SN74LV07A |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 3.8 | 5.5(1) | 1 | 6.5 | 1 | 7.2 | ns | |
tPHL | A | Y | 3.4(1) | 5.5(1) | 1 | 6.5 | 1 | 7.2 | |||
tPLH | A | Y | CL = 50 pF | 5.7 | 7.5 | 1 | 8.5 | 1 | 9.2 | ns | |
tPHL | A | Y | 4.5 | 7.5 | 1 | 8.5 | 1 | 9.2 |
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic VOL | 0.4 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.1 | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 3.2 | V | ||
VIH(D) | High-level dynamic input voltage | 2.31 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.99 | V |
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | ||
---|---|---|---|---|---|---|
Cpd | Power dissipation capacitance | CL = 50 pF, | f = 10 MHz | 3.3 V | 2.9 | pF |
5 V | 5.3 |