SN74LV1T00 is a low voltage CMOS gate logic that operates at a wider voltage range for industrial, portable, telecom, and automotive applications. The output level is referenced to the supply voltage and is able to support 1.8V/2.5V/3.3V/5V CMOS levels
The input is designed with a lower threshold circuit to match 1.8V input logic at VCC = 3.3V and can be used in 1.8V to 3.3V level up translation. In addition, the 5V tolerant input pins enable down translation (e.g. 3.3V to 2.5V output at VCC = 2.5V). The wide VCC range of 1.8V to 5.5V allows generation of desired output levels to connect to controllers or processors.
The SN74LV1T00 is designed with current-drive capability of 8 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.
DEVICE NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74LV1T00 | DBV (SOT-23, 5) | 2.9mm x 2.8mm | 2.9mm x 1.6mm |
DCK (SC-70, 5) | 2mm x 2.1mm | 2mm x 1.25mm |
DEVICE | PACKAGE | DESCRIPTION |
---|---|---|
SN74LV1T00 | DCK, DBV | 2-Input Positive-NAND Gate |
SN74LV1T02 | DCK, DBV | 2-Input Positive-NOR Gate |
SN74LV1T04 | DCK, DBV | Inverter Gate |
SN74LV1T08 | DCK, DBV | 2-Input Positive-AND Gate |
SN74LV1T17 | DCK, DBV | Single Schmitt-Trigger Buffer Gate |
SN74LV1T14 | DCK, DBV | Single Schmitt-Trigger Inverter Gate |
SN74LV1T32 | DCK, DBV | 2-Input Positive-OR Gate |
SN74LV1T34 | DCK, DBV | Single Buffer Gate |
SN74LV1T86 | DCK, DBV | Single 2-Input Exclusive-Or Gate |
SN74LV1T125 | DCK, DBV | Single Buffer Gate with 3-state Output |
SN74LV1T126 | DCK, DBV | Single Buffer Gate with 3-state Output |
SN74LV4T125 | RGY, PW | Quadruple Bus Buffer Gate With 3-State Outputs |