Function TablesINPUT (1) (LOWER LEVEL INPUT) | OUTPUT (2) (VCC CMOS) |
---|
OE(3) | A | Y |
H | H | H |
H | L | L |
L | X | Z |
(1) H = High Voltage Level, L = Low Voltage Level, X = Do not Care, Z = High
Impedance
(2) H = Driving High, L = Driving Low, Z = High Impedance State
(3) Not recommend to float OE pin for signal oscillation.
SUPPLY VCC = 3.3 V |
---|
INPUT (LOWER LEVEL INPUT) | OUTPUT (VCC CMOS) |
---|
A | B | Y |
VIH(min) = 1.35 V VIL(max) = 0.8 V | VOH(min) = 2.9 V VOL(max) = 0.2 V |