SN74LV1T126

ACTIVE

Single Power Supply, Single BUFFER GATE w/ 3-State Output (active high enable)

alarmNotifications Order now

Product details

Technology family LV1T Applications GPIO, I2S, UART Bits (#) 1 Configuration 1 Ch A to B 0 Ch B to A High input voltage (min) (V) 1 High input voltage (max) (V) 5.5 Vout (min) (V) 46138 Vout (max) (V) 5.5 Data rate (max) (Mbps) 100 IOH (max) (mA) -8 IOL (max) (mA) -8 Supply current (max) (µA) 5.5 Features 4.2, 4.64 Input type TTL-Compatible CMOS Output type 3-State, Balanced CMOS Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LV1T Applications GPIO, I2S, UART Bits (#) 1 Configuration 1 Ch A to B 0 Ch B to A High input voltage (min) (V) 1 High input voltage (max) (V) 5.5 Vout (min) (V) 46138 Vout (max) (V) 5.5 Data rate (max) (Mbps) 100 IOH (max) (mA) -8 IOL (max) (mA) -8 Supply current (max) (µA) 5.5 Features 4.2, 4.64 Input type TTL-Compatible CMOS Output type 3-State, Balanced CMOS Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Single-supply voltage translator at 5V, 3.3V, 2.5V, and 1.8V VCC
  • Operating range of 1.8V to 5.5V
  • Up translation:
    • 1.2V(1) to 1.8V at 1.8V VCC
    • 1.5V(1) to 2.5 V at 2.5V VCC
    • 1.8V(1) to 3.3V at 3.3V VCC
    • 3.3V to 5.0V at 5.0V VCC
  • Down translation:
    • 3.3V to 1.8V at 1.8V VCC
    • 3.3V to 2.5V at 2.5V VCC
    • 5.0V to 3.3V at 3.3V VCC
  • Logic output is referenced to VCC
  • Output drive:
    • 8mA output drive at 5V
    • 7mA output drive at 3.3V
    • 3mA output drive at 1.8V
  • Characterized up to 50MHz at 3.3V VCC
  • 5V tolerance on input pins
  • –40°C to 125°C operating temperature range
  • Latch-up performance exceeds 250mA per JESD 17
  • Supports standard logic pinouts
  • CMOS output B compatible with AUP1G and LVC1G families (1)

(1)Refer to the VIH/VIL and output drive for lower VCC condition.

  • Single-supply voltage translator at 5V, 3.3V, 2.5V, and 1.8V VCC
  • Operating range of 1.8V to 5.5V
  • Up translation:
    • 1.2V(1) to 1.8V at 1.8V VCC
    • 1.5V(1) to 2.5 V at 2.5V VCC
    • 1.8V(1) to 3.3V at 3.3V VCC
    • 3.3V to 5.0V at 5.0V VCC
  • Down translation:
    • 3.3V to 1.8V at 1.8V VCC
    • 3.3V to 2.5V at 2.5V VCC
    • 5.0V to 3.3V at 3.3V VCC
  • Logic output is referenced to VCC
  • Output drive:
    • 8mA output drive at 5V
    • 7mA output drive at 3.3V
    • 3mA output drive at 1.8V
  • Characterized up to 50MHz at 3.3V VCC
  • 5V tolerance on input pins
  • –40°C to 125°C operating temperature range
  • Latch-up performance exceeds 250mA per JESD 17
  • Supports standard logic pinouts
  • CMOS output B compatible with AUP1G and LVC1G families (1)

(1)Refer to the VIH/VIL and output drive for lower VCC condition.

The SN74LV1T126 is a single buffer gate with reduced input thresholds to support voltage translation applications.

The SN74LV1T126 is a single buffer gate with reduced input thresholds to support voltage translation applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
SN74LV1T126-Q1 ACTIVE Automotive single power supply, single buffer gate w/ 3-state output (active high enable) Automotive qualified with active-high enable

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Buy from a distributor
Simulation model

SN74LV1T126 Behavioral SPICE Model

SCLM182.ZIP (7 KB) - PSpice Model
Simulation model

SN74LV1T126 IBIS Model

SCLM110.ZIP (57 KB) - IBIS Model
Simulation model

SN74LV1T126 PSpice Model

SCEM570.ZIP (22 KB) - PSpice Model
Reference designs

TIDA-01572 — Stereo Evaluation Module Reference Design of the Digital Input, Class-D, IV Sense Audio Amplifier

This reference design provides a high-performance stereo audio subsystem for use in PC applications. It operates off a single supply, ranging from 4.5 V to 16 V, and features the TAS2770, a digital-input Class-D audio amplifier that provides excellent noise and distortion performance and is (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos