SCLA062 April 2024 SN74LV1T04 , SN74LV1T125 , SN74LV1T126 , SN74LV1T34 , SN74LV4T125 , SN74LV6T06 , SN74LV6T07 , SN74LV6T14 , SN74LV6T17
Electronic system designers in various markets are accelerating the use of modular systems designs. Factors such as system scalability and upgrade options are key drivers for developing modular systems. End equipment such as Programmable Logic Controllers (PLCs) and Programmable Automation Controllers (PACs) provide examples of systems that benefit from a modular design. PLC and PAC systems often consist of a main controller chassis into which a variety of plug-in cards (as shown in Figure 1) are added to achieve specific control functionality required for applications for industrial and factory automation use cases. Modular system design approaches can present system designers with design challenges, such as developing modular components that can adapt to different system environments.
For example, in PLC systems, a control line card must be designed to support different chassis systems that can operate on different voltage ranges. The electrical control and data interfaces of the different modular components must be able to operate when plugged into a common chassis. One way the system designers can make modular design components more adaptable to data interfaces operating at different I/O (Input/Output) voltage levels is to use single-supply voltage level translation devices.
Single-supply voltage level translation supports a wide range of I/O level inputs and can set the output I/O voltage level based on the single input voltage supply level on the translator. Single-supply level translators can be used for both up and down translation of I/O levels. As a result, the translators are flexible for modular system designs where each module or component can interoperate on different I/O voltage levels. For example, a PLC line card can use a processor or controller operating at a lower I/O voltage such as 1.8V, while a different line card can use a processor operating at 2.5V I/O voltage, as shown in Figure 1.
Figure 1 shows how the SN74LV4T125 4-bit single-supply level translator device can be used to design line cards that level shift the control I/O of the line card based on the bus supply of the PLC chassis. When the line cards are plugged into a PLC chassis that has a bus supply voltage of 3.3V, the control I/O of the line card must interoperate with the other line card components that are plugged into the chassis that are operating at 3.3V I/O levels. A line card designed with single-supply translation devices can provide a flexible design for accommodating different bus voltages. This enables the control I/O of the line card to be level shifted based on the bus voltage of the chassis system rather than a fixed voltage that is more common for non-modular systems.
Single supply level translation devices are available in a wide variety of bit counts, I/O configurations, voltage ranges, and ratings that are designed for industrial, automotive, communication, enterprise and personal electronic applications, as listed in Table 1. For more information on single-supply level translation devices that are applicable for a modular design, see TI’s level translation landing page and the single supply level translation portfolio page.
Device | Description | Voltage Range |
---|---|---|
SN74LV1T125 | One-bit fixed direction level translator with low enable | 5V to 1.8V |
SN74LV1T126 | One-bit fixed direction level translator with high enable | 5V to 1.8V |
SN74LV1T34 | One-bit fixed direction level translator | 5V to 1.8V |
SN74LV1T04 | One-bit fixed direction inverting level translator | 5V to 1.8V |
SN74LV4T125 | Four-bit fixed-direction level translator | 5V to 1.8V |
SN74LV6T06 | Six-bit inverting open-drain fixed-direction level translator | 5V to 1.8V |
SN74LV6T07 | Six-bit open-drain fixed-direction level translator | 5V to 1.8V |
SN74LV6T14 | Six-bit fixed-direction inverting level translator with Schmitt-trigger inputs | 5V to 1.8V |
SN74LV6T17 | Six-bit fixed-direction level translator with Schmitt-trigger inputs | 5V to 1.8V |
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2024, Texas Instruments Incorporated