SN74LV1T125

ACTIVE

Single Power Supply, Single BUFFER GATE w/ 3-State Output (active low enable)

alarmNotifications Order now

Product details

Technology family LV1T Applications GPIO, I2S, UART Bits (#) 1 Configuration 1 Ch A to B 0 Ch B to A High input voltage (min) (V) 1 High input voltage (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 5.5 Data rate (max) (Mbps) 100 IOH (max) (mA) -8 IOL (max) (mA) -8 Supply current (max) (µA) 5.5 Features 4.2, 4.64 Input type TTL-Compatible CMOS Output type 3-State, Balanced CMOS Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LV1T Applications GPIO, I2S, UART Bits (#) 1 Configuration 1 Ch A to B 0 Ch B to A High input voltage (min) (V) 1 High input voltage (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 5.5 Data rate (max) (Mbps) 100 IOH (max) (mA) -8 IOL (max) (mA) -8 Supply current (max) (µA) 5.5 Features 4.2, 4.64 Input type TTL-Compatible CMOS Output type 3-State, Balanced CMOS Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Single-supply voltage translator at 5V, 3.3V, 2.5V, and 1.8V VCC
  • Operating range of 1.8V to 5.5V
  • Up translation:
    • 1.2V(1) to 1.8V at 1.8V VCC
    • 1.5V(1) to 2.5V at 2.5V VCC
    • 1.8V(1) to 3.3V at 3.3V VCC
    • 3.3V to 5.0V at 5.0V VCC
  • Down translation:
    • 3.3V to 1.8V at 1.8V VCC
    • 3.3V to 2.5V at 2.5V VCC
    • 5.0V to 3.3V at 3.3V VCC
  • Logic output is referenced to VCC
  • Output drive:
    • 8.0mA output drive at 5V
    • 7.0mA output drive at 3.3V
    • 3.0mA output drive at 1.8V
  • Characterized up to 50MHz at 3.3V VCC
  • 5.0V tolerance on input pins
  • –40°C to 125°C operating temperature range
  • Latch-up performance exceeds 250mA per JESD 17
  • Supports standard logic pinouts
  • CMOS output B compatible with AUP1G and LVC1G families (1)

(1)Refer to the VIH/VIL and output drive for lower VCC condition.

  • Single-supply voltage translator at 5V, 3.3V, 2.5V, and 1.8V VCC
  • Operating range of 1.8V to 5.5V
  • Up translation:
    • 1.2V(1) to 1.8V at 1.8V VCC
    • 1.5V(1) to 2.5V at 2.5V VCC
    • 1.8V(1) to 3.3V at 3.3V VCC
    • 3.3V to 5.0V at 5.0V VCC
  • Down translation:
    • 3.3V to 1.8V at 1.8V VCC
    • 3.3V to 2.5V at 2.5V VCC
    • 5.0V to 3.3V at 3.3V VCC
  • Logic output is referenced to VCC
  • Output drive:
    • 8.0mA output drive at 5V
    • 7.0mA output drive at 3.3V
    • 3.0mA output drive at 1.8V
  • Characterized up to 50MHz at 3.3V VCC
  • 5.0V tolerance on input pins
  • –40°C to 125°C operating temperature range
  • Latch-up performance exceeds 250mA per JESD 17
  • Supports standard logic pinouts
  • CMOS output B compatible with AUP1G and LVC1G families (1)

(1)Refer to the VIH/VIL and output drive for lower VCC condition.

The SN74LV1T125 is a single buffer gate with reduced input thresholds to support voltage translation applications.

The SN74LV1T125 is a single buffer gate with reduced input thresholds to support voltage translation applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
SN74LV1T125-Q1 ACTIVE Single power supply, single buffer gate w/ 3-state output with active low enable Automotive qualified with active-low enable

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Buy from a distributor
Simulation model

SN74LV1T125 Behavioral SPICE Model

SCLM183.ZIP (7 KB) - PSpice Model
Simulation model

SN74LV1T125 IBIS Model

SCLM109.ZIP (49 KB) - IBIS Model
Reference designs

PMP23338 — 3.6kW single-phase totem-pole bridgeless PFC reference design with e-meter functionality

This reference design is a Gallium nitride (GaN) based, 3.6kW, single-phase continuous conduction mode (CCM) totem-pole bridgeless power factor correction (PFC) converter, targeting M-CRPS power supply. This design includes e-meter functionality with 0.5% accuracy, eliminating the need for (...)
Test report: PDF
Reference designs

TIDA-01333 — 8-ch Isolated High Voltage Analog Input Module with ISOW7841 Reference Design

The TIDA-01333 isolated high voltage analog input module reference design has eight channels supporting both, voltage and current measurement. In addition, 4 channels support common-mode voltages up to ±160V. Isolation of +5V line and the Serial Peripheral Interface  (SPI) (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos