Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74LV1T125 Single Power Supply Single Buffer Gate with 3-State Output CMOS Logic
Level Shifter
1 Features
- Single-supply voltage translator at 5V, 3.3V,
2.5V, and 1.8V VCC
- Operating range of 1.8V to 5.5V
- Up translation:
- 1.2V(1) to 1.8V at 1.8V
VCC
- 1.5V(1) to 2.5V at 2.5V
VCC
- 1.8V(1) to 3.3V at 3.3V
VCC
- 3.3V to 5.0V at 5.0V VCC
- Down translation:
- 3.3V to 1.8V at 1.8V VCC
- 3.3V to 2.5V at 2.5V VCC
- 5.0V to 3.3V at 3.3V VCC
- Logic output is referenced to VCC
- Output drive:
- 8.0mA output drive at 5V
- 7.0mA output drive at 3.3V
- 3.0mA output drive at 1.8V
- Characterized up to 50MHz at 3.3V
VCC
- 5.0V tolerance on input pins
- –40°C to 125°C operating temperature range
- Latch-up performance exceeds 250mA per JESD
17
- Supports standard logic pinouts
- CMOS output B compatible with AUP1G and LVC1G
families (1)