SCES341F september 2000 – july 2023 SN74LV27A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic VOL | 0.2 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | 0 | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 3.2 | V | ||
VIH(D) | High-level dynamic input voltage | 2.31 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.99 | V |