Product details

Technology family LV-A Number of channels 3 Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Inputs per channel 3 IOL (max) (mA) 12 IOH (max) (mA) -12 Output type Push-Pull Input type Standard CMOS Features Over-voltage tolerant Inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 70 Rating Catalog Operating temperature range (°C) -40 to 85
Technology family LV-A Number of channels 3 Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Inputs per channel 3 IOL (max) (mA) 12 IOH (max) (mA) -12 Output type Push-Pull Input type Standard CMOS Features Over-voltage tolerant Inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 70 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 14 51.9 mm² 8.65 x 6 SOP (NS) 14 79.56 mm² 10.2 x 7.8 SSOP (DB) 14 48.36 mm² 6.2 x 7.8 TSSOP (PW) 14 32 mm² 5 x 6.4 TVSOP (DGV) 14 23.04 mm² 3.6 x 6.4
  • Operation of 2-V to 5.5-V V CC
  • Max t pd of 7 ns at 5 V
  • Typical V OLP (Output Ground Bounce) <0.8 V at V CC = 3.3 V, T A = 25°C
  • Typical V OHV (Output V OH Undershoot) >2.3 V at V CC = 3.3 V, TA = 25°C
  • I off Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • Operation of 2-V to 5.5-V V CC
  • Max t pd of 7 ns at 5 V
  • Typical V OLP (Output Ground Bounce) <0.8 V at V CC = 3.3 V, T A = 25°C
  • Typical V OHV (Output V OH Undershoot) >2.3 V at V CC = 3.3 V, TA = 25°C
  • I off Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

These triple 3-input positive-NOR gates are designed for 2-V to 5.5-V V CC operation.

The SN74LV27A devices perform the Boolean function Y = A + B + C in positive logic.

These devices are fully specified for partial-power-down applications using I off. The I off circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.

These triple 3-input positive-NOR gates are designed for 2-V to 5.5-V V CC operation.

The SN74LV27A devices perform the Boolean function Y = A + B + C in positive logic.

These devices are fully specified for partial-power-down applications using I off. The I off circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN74LV27A Triple 3-Input Positive-NOR Gate datasheet (Rev. F) PDF | HTML 14 Jul 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Simulation model

SN74LV27A Behavioral SPICE Model

SCEM651.ZIP (8 KB) - PSpice Model

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos