SCLS986 November 2023 SN74LV2T74-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|---|
FMAX | CL = 15 pF | 1.8 V | 17.6 | 38.1 | MHz | |||
FMAX | CL = 50 pF | 1.8 V | 17.6 | 38.1 | MHz | |||
tPLH | PRE or CLR | Q or Q | CL = 15 pF | 1.8 V | 20.9 | 46.6 | nS | |
tPHL | PRE or CLR | Q or Q | CL = 15 pF | 1.8 V | 25.3 | 47.2 | nS | |
tPLH | CLK | Q or Q | CL = 15 pF | 1.8 V | 15.3 | 33.2 | nS | |
tPHL | CLK | Q or Q | CL = 15 pF | 1.8 V | 16.6 | 32.3 | nS | |
tPLH | PRE or CLR | Q or Q | CL = 50 pF | 1.8 V | 23.2 | 50.2 | nS | |
tPHL | PRE or CLR | Q or Q | CL = 50 pF | 1.8 V | 27.7 | 50.6 | nS | |
tPLH | CLK | Q or Q | CL = 50 pF | 1.8 V | 17.5 | 37.0 | nS | |
tPHL | CLK | Q or Q | CL = 50 pF | 1.8 V | 18.6 | 35.7 | nS | |
FMAX | CL = 15 pF | 2.5 V | 23.2 | 50.5 | MHz | |||
FMAX | CL = 50 pF | 2.5 V | 23.2 | 50.5 | MHz | |||
tPLH | PRE or CLR | Q or Q | CL = 15 pF | 2.5 V | 13.3 | 27.1 | nS | |
tPHL | PRE or CLR | Q or Q | CL = 15 pF | 2.5 V | 13.9 | 27.3 | nS | |
tPLH | CLK | Q or Q | CL = 15 pF | 2.5 V | 8.4 | 20.1 | nS | |
tPHL | CLK | Q or Q | CL = 15 pF | 2.5 V | 9.3 | 17.9 | nS | |
tPLH | PRE or CLR | Q or Q | CL = 50 pF | 2.5 V | 14.8 | 29.3 | nS | |
tPHL | PRE or CLR | Q or Q | CL = 50 pF | 2.5 V | 15.3 | 29.3 | nS | |
tPLH | CLK | Q or Q | CL = 50 pF | 2.5 V | 9.9 | 22.5 | nS | |
tPHL | CLK | Q or Q | CL = 50 pF | 2.5 V | 10.4 | 19.9 | nS | |
FMAX | CL = 15 pF | 3.3 V | 34.3 | 56.7 | MHz | |||
FMAX | CL = 50 pF | 3.3 V | 34.3 | 56.7 | MHz | |||
tPLH | PRE or CLR | Q or Q | CL = 15 pF | 3.3 V | 9.8 | 19.2 | nS | |
tPHL | PRE or CLR | Q or Q | CL = 15 pF | 3.3 V | 10.1 | 19.2 | nS | |
tPLH | CLK | Q or Q | CL = 15 pF | 3.3 V | 6.1 | 14.5 | nS | |
tPHL | CLK | Q or Q | CL = 15 pF | 3.3 V | 6.8 | 12.4 | nS | |
tPLH | PRE or CLR | Q or Q | CL = 50 pF | 3.3 V | 10.9 | 20.8 | nS | |
tPHL | PRE or CLR | Q or Q | CL = 50 pF | 3.3 V | 11.1 | 20.7 | nS | |
tPLH | CLK | Q or Q | CL = 50 pF | 3.3 V | 7.2 | 16.4 | nS | |
tPHL | CLK | Q or Q | CL = 50 pF | 3.3 V | 7.6 | 14.0 | nS | |
FMAX | CL = 15 pF | 5 V | 42.8 | 66.2 | MHz | |||
FMAX | CL = 50 pF | 5 V | 42.8 | 59.4 | MHz | |||
tPLH | PRE or CLR | Q or Q | CL = 15 pF | 5 V | 7.0 | 12.8 | nS | |
tPHL | PRE or CLR | Q or Q | CL = 15 pF | 5 V | 6.9 | 12.7 | nS | |
tPLH | CLK | Q or Q | CL = 15 pF | 5 V | 5.0 | 9.8 | nS | |
tPHL | CLK | Q or Q | CL = 15 pF | 5 V | 5.3 | 9.1 | nS | |
tPLH | PRE or CLR | Q or Q | CL = 50 pF | 5 V | 7.8 | 14.0 | nS | |
tPHL | PRE or CLR | Q or Q | CL = 50 pF | 5 V | 7.8 | 13.7 | nS | |
tPLH | CLK | Q or Q | CL = 50 pF | 5 V | 5.7 | 11.2 | nS | |
tPHL | CLK | Q or Q | CL = 50 pF | 5 V | 5.9 | 10.0 | nS |