SCLS407N April 1998 – December 2023 SN74LV373A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | –40°C to +85°C | –40°C to +125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | D | Q | CL = 15 pF | 5.8(1) | 11.4(1) | 1 | 13.5 | 1 | 14.5 | ns | |
LE | Q | 6.4(1) | 11(1) | 1 | 13 | 1 | 14 | ||||
ten | OE | Q | 6.3(1) | 11.4(1) | 1 | 13.5 | 1 | 14.5 | |||
tdis | OE | Q | 4.7(1) | 10(1) | 1 | 12 | 1 | 12.5 | |||
tpd | D | Q | CL = 50 pF | 7.3 | 14.9 | 1 | 17 | 1 | 18 | ns | |
LE | Q | 7.8 | 14.5 | 1 | 16.5 | 1 | 17.5 | ||||
ten | OE | Q | 7.7 | 14.9 | 1 | 17 | 1 | 18 | |||
tdis | OE | Q | 6 | 13.2 | 1 | 15 | 1 | 15.5 | |||
tsk(o) | 1.5 | 1.5 | 1.5 |