SCLS457E February 2001 – March 2023 SN74LV393A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | TA = 25°C | SN74LV393A | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 1251 | 1851 | 105 | MHz | ||||
CL = 50 pF | 85 | 150 | 75 | ||||||
tpd | CLK | QA | CL = 15 pF | 3.71 | 8.51 | 1 | 10 | ns | |
QB | 4.31 | 9.81 | 1 | 11.5 | |||||
QC | 4.91 | 11.21 | 1 | 13 | |||||
QD | 5.31 | 12.51 | 1 | 14.5 | |||||
tPHL | CLR | Qn | 3.91 | 8.11 | 1 | 9.5 | |||
tpd | CLK | QA | CL = 50 pF | 4.9 | 10.5 | 1 | 12 | ns | |
QB | 5.6 | 11.8 | 1 | 13.5 | |||||
QC | 6.2 | 13.2 | 1 | 15 | |||||
QD | 6.6 | 14.5 | 1 | 16.5 | |||||
tPHL | CLR | Qn | 5.2 | 10.1 | 1 | 11.5 |