SCLS457E February 2001 – March 2023 SN74LV393A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | TA = 25°C | SN74LV393A | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 501 | 901 | 40 | MHz | ||||
CL = 50 pF | 30 | 70 | 25 | ||||||
tpd | CLK | QA | CL = 15 pF | 7.11 | 17.71 | 1 | 20.5 | ns | |
QB | 8.51 | 20.31 | 1 | 23.5 | |||||
QC | 101 | 122.51 | 1 | 26 | |||||
QD | 11.11 | 24.21 | 1 | 28 | |||||
tPHL | CLR | Qn | 6.71 | 14.81 | 1 | 17 | |||
tpd | CLK | QA | CL = 50 pF | 9.3 | 21.3 | 1 | 24.5 | ns | |
QB | 10.9 | 23.9 | 1 | 27.5 | |||||
QC | 12.3 | 26.1 | 1 | 30 | |||||
QD | 13.4 | 27.8 | 1 | 32 | |||||
tPHL | CLR | Qn | 9.1 | 17.4 | 1 | 20 |