SCLS457E February 2001 – March 2023 SN74LV393A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | ||
---|---|---|---|---|---|---|
Cpd | Power dissipation capacitance (outputs enabled) | CL = 50 pF, f = 10 MHz | 3.3 V | 15.2 | pF | |
5 V | 17.3 |