SCLS457E February 2001 – March 2023 SN74LV393A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The 'LV393A devices contain eight flip-flops and additional gating to implement two individual 4-bit counters in a single package. These devices are designed for 2 V to 5.5 V VCC operation.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74LV393A | D (SOIC, 14) | 8.65 mm x 3.9 mm |
NS (SOP, 14) | 10.3 mm x 5.3 mm | |
DB (SSOP, 14) | 6.2 mm x 5.3 mm | |
PW (TSSOP, 14) | 5 mm x 4.4 mm | |
DGV (TVSOP, 14) | 3.6 mm x 4.4 mm |