SCLSA22 October 2024 SN74LV4040B-EP
PRODUCTION DATA
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage | 2 | 5.5 | V | ||
VIH | High-level input voltage | VCC = 2V | 1.5 | V | ||
VCC = 2.3V to 5.5V | VCC × 0.7 | |||||
VIL | Low-level input voltage | VCC = 2V | 0.5 | V | ||
VCC = 2.3V to 5.5V | VCC × 0.3 | |||||
VI | Input voltage | 0 | 5.5 | V | ||
VO | Output voltage | 0 | VCC | V | ||
IO | Output current (high or low level) | VCC = 2V | ±50 | µA | ||
VCC = 2.3V to 2.7V | ±2 | mA | ||||
VCC = 3V to 3.6V | ±6 | |||||
VCC = 4.5V to 5.5V | ±12 | |||||
Δt/Δv | Input transition rise/fall time | VCC = 2.3V to 2.7V | 200 | ns | ||
VCC = 3V to 3.6V | 100 | |||||
VCC = 4.5V to 5.5V | 20 | |||||
TA | Operating free-air temperature | -55 | 125 | ℃ |