Refer to the PDF data sheet for device specific package drawings
The SNx4LV4052A device is a dual, 4-channel CMOS analog multiplexer and demultiplexer that is designed for 1.65V to 5.5V VCC operation.
The SNx4LV4052A device handles both analog and digital signals. Each channel permits signals with amplitudes up to 5.5V (peak) to be transmitted in either direction.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE (2) |
---|---|---|
SNx4LV4052A | D (SOIC, 16) | 9.9mm × 6mm |
PW (TSSOP, 16) | 5mm × 6.4mm | |
RGY (VQFN, 16) | 4mm × 3.5mm | |
DYY (SOT-23-THIN, 16) | 4.2mm x 3.26mm |