Product details

Configuration 4:1 Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 25 CON (typ) (pF) 5.6 ON-state leakage current (max) (µA) 1 Bandwidth (MHz) 50 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 25 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 4:1 Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 25 CON (typ) (pF) 5.6 ON-state leakage current (max) (µA) 1 Bandwidth (MHz) 50 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 25 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6 SOP (NS) 16 79.56 mm² 10.2 x 7.8 SOT-23-THN (DYY) 16 8.4 mm² 4.2 x 2 SSOP (DB) 16 48.36 mm² 6.2 x 7.8 TSSOP (PW) 16 32 mm² 5 x 6.4 TVSOP (DGV) 16 23.04 mm² 3.6 x 6.4 VQFN (RGY) 16 14 mm² 4 x 3.5
  • 1.65V to 5.5V VCC operation
  • Fast switching
  • High on-off output-voltage ratio
  • Low crosstalk between switches
  • Extremely low input current
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22:
    • 2000V human-body model (A114-A)
    • 1000V charged-device model (C101)
  • 1.65V to 5.5V VCC operation
  • Fast switching
  • High on-off output-voltage ratio
  • Low crosstalk between switches
  • Extremely low input current
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22:
    • 2000V human-body model (A114-A)
    • 1000V charged-device model (C101)

The SNx4LV4052A device is a dual, 4-channel CMOS analog multiplexer and demultiplexer that is designed for 1.65V to 5.5V VCC operation.

The SNx4LV4052A device handles both analog and digital signals. Each channel permits signals with amplitudes up to 5.5V (peak) to be transmitted in either direction.

The SNx4LV4052A device is a dual, 4-channel CMOS analog multiplexer and demultiplexer that is designed for 1.65V to 5.5V VCC operation.

The SNx4LV4052A device handles both analog and digital signals. Each channel permits signals with amplitudes up to 5.5V (peak) to be transmitted in either direction.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMUX1309 ACTIVE 2-channel, 4:1 general-purpose analog multiplexer with 1.8-V logic control Upgraded 1.8-V logic support, smaller 5mm2 QFN package option and -40 to 125°C temperature rating

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet SN74LV4052A Dual 4-Channel Analog Multiplexers and Demultiplexers datasheet (Rev. N) PDF | HTML 09 Sep 2024
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Buy from a distributor
Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Buy from a distributor
Reference designs

TIDA-010048 — Channel-to-channel isolated analog input module reference design

This reference design is a four channel-to-channel, isolated 4–20 mA, current-loop analog input module. The design includes a short circuit, overcurrent and overvoltage limit function for condition monitoring sensor and module applications. The major features of this analog input module (...)
Design guide: PDF
Schematic: PDF

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos