SCLS429L May 1999 – June 2024 SN74LV4052A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The SNx4LV4052A dual 1- to 4-channel multiplexer is an excellent choice for I2C selection. The I2C data and clock lines are selected using A,B select lines from the MCU. The pullup resistors are selected based on the capability of the driver. Low pullup resistor results in faster rise time; however, it generates additional current during the low state into the driver. See the Recommended Operating Conditions for the input transition rates (VIH and VIL) of the CMOS inputs.