SCLS429N May 1999 – September 2024 SN74LV4052A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
2Y0 | 1 | I/O | Port 2 channel 0 |
2Y2 | 2 | I/O | Port 2 channel 2 |
2-COM | 3 | I/O | Port 2 common channel |
2Y3 | 4 | I/O | Port 2 channel 3 |
2Y1 | 5 | I/O | Port 2 channel 1 |
INH | 6 | I | Inhibit input |
GND | 7 | — | Device ground |
GND | 8 | — | Device ground |
B | 9 | I | Logic input selector B |
A | 10 | I | Logic input selector A |
1Y3 | 11 | I/O | Port 1 channel 3 |
1Y0 | 12 | I/O | Port 1 channel 0 |
1-COM | 13 | I/O | Port 1 common channel |
1Y1 | 14 | I/O | Port 1 channel 1 |
1Y2 | 15 | I/O | Port 1 channel 2 |
VCC | 16 | — | Device power |