SCLS429L May 1999 – June 2024 SN74LV4052A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
TI recommends keeping the signal lines as short and as straight as possible (see Figure 8-3). Incorporation of microstrip or stripline techniques are also recommended when signal lines are more than 1 in. long. These traces must be designed with a characteristic impedance of either 50Ω or 75Ω as required by the application.
Do not place this device too close to high-voltage switching components because they may cause interference. Not all PCB traces can be straight and therefore some traces must turn corners. Figure 8-4 shows progressively better techniques of rounding corners. Only the last example (BEST) maintains constant trace width and minimizes reflections.