SCLS429L May 1999 – June 2024 SN74LV4052A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 1(2) | 5.5 | V | ||
VIH | High-level input voltage, logic control inputs |
VCC = 1.65 | 1.2 | 5.5 | V | |
VCC = 2V | 1.5 | 5.5 | ||||
VCC = 2.3V to 2.7V | VCC x 0.7 | 5.5 | ||||
VCC = 3V to 3.6V | VCC x 0.7 | 5.5 | ||||
VCC = 4.5V to 5.5V | VCC x 0.7 | 5.5 | ||||
VIL | Low-level input voltage, logic control inputs |
VCC = 1.65 | 0 | 0.4 | V | |
VCC = 2V | 0 | 0.5 | ||||
VCC = 2.3V to 2.7V | 0 | VCC x 0.3 | ||||
VCC = 3V to 3.6V | 0 | VCC x 0.3 | ||||
VCC = 4.5V to 5.5V | 0 | VCC x 0.3 | ||||
VI | Logic control input voltage | 0 | 5.5 | V | ||
VIO | Switch input or output voltage | 0 | VCC | V | ||
Δt/ΔV | Logic input transition rise or fall rate | VCC = 2.3V to 2.7V | 200 | ns/V | ||
VCC = 3V to 3.6V | 100 | |||||
VCC = 4.5V to 5.5V | 20 | |||||
TA | Ambient temperature | –40 | 125 | °C |